製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Industrial Device Communication Equipment: IO-Link Compatible Products
WEBカタログ
製品一覧
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
テーマ・業種別カタログ
3畫面高精度數位式壓力開關 ISE7□/7□G/79S
- 開關/感測器/控制器 » 數位式壓力開關/感測器 (感測器・放大器一體型)
- IO-Link對應產品 » 壓力開關
- 產業用通訊元件/無線系統 » Industrial Device Communication Equipment: IO-Link Compatible Products

-
2D CAD
查看 2D CAD 3畫面高精度數位式壓力開關 ISE7□/7□G/79S
說明書
Series Type 查看搜尋結果 ISE70 Positive pressure (For air) 查看搜尋結果 ISE71 Positive pressure (For air) 查看搜尋結果 ISE70G Positive pressure (For general fluids) 查看搜尋結果 ISE75G Positive pressure (For general fluids) 查看搜尋結果 ISE76G Positive pressure (For general fluids) 查看搜尋結果 ISE77G Positive pressure (For general fluids) 查看搜尋結果 ISE78G Positive pressure (For general fluids) 查看搜尋結果 ISE79S Positive pressure (For general fluids) 查看搜尋結果 3畫面高精度數位式壓力開關 ISE7□/7□G/79S
自我宣告書
Series Type 查看搜尋結果 ISE70 Positive pressure (For air) 查看搜尋結果 ISE71 Positive pressure (For air) 查看搜尋結果 ISE70G Positive pressure (For general fluids) ISE75G Positive pressure (For general fluids) ISE76G Positive pressure (For general fluids) ISE77G Positive pressure (For general fluids) ISE78G Positive pressure (For general fluids) ISE79S Positive pressure (For general fluids)
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
ISE78G | Positive pressure (For general fluids) | 0 to 16MPa |
ISE79S | Positive pressure (For general fluids) | 0 to 50MPa |