製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Other: RS485 Compatible Products
WEBカタログ
製品一覧
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
テーマ・業種別カタログ
EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F
- 恆溫元件 » 恆溫器 (循環液恆溫裝置)
- 產業用通訊元件/無線系統 » Other: RS232C Compatible Products
- 產業用通訊元件/無線系統 » Other: RS485 Compatible Products
- 恆溫元件 » 恆溫器 (循環液恆溫裝置)High performance/Type & Inverter Type zh-tw

-
・More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
・Energy saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
Power consumption: Max. 65% reduction
Facility water: Max. 67% reduction
・High performance
Temperature stability: ±0.1°C (When a load is stable)
Cooling time: Max. 46% reduction (SMC comparison)
・Refrigerant: R410A (HFC)/R448A (HFC/HFO)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZ-F | -20 to 40℃ 10 to 60℃ -20 to 90℃ | 2 kW, 4 kW, 8 kW, 10 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids Ethylene glycol aqueous solution Tap water/Deionized water |