數位式壓力開關/感測器 (感測器・放大器一體型)
3色顯示數位式位置確認感測器 ISA3
系列 | 額定距離範圍 | 配管規格供給側 | 配管規格檢出側 |
---|---|---|---|
ISA3-F | 0.01 ~ 0.03 mm | Rc, G 1/8 | φ4, φ6快速接頭, G 1/8 |
ISA3-G | 0.02 ~ 0.15 mm | Rc, G 1/8 | φ4, φ6快速接頭, G 1/8 |
ISA3-H | 0.05 ~ 0.30 mm | Rc, G 1/8 | φ4, φ6快速接頭, G 1/8 |
產品特點
Check at a glance if the workpiece is placed or not.
The clearance distance between the detection surface
and the workpiece can be found intuitively.
Simple setting of the switch point value
(point at which the clearance reaches the switch point value)
The seating condition can be checked at a glance. The sub screen can display 1 of 6 display options.
Measures against drainage
Drainage resistance:increased by 10 times or more
* Based on SMC’s specific testing conditions (Oil proof test)
* Compared with the ISA2
Withstand pressure increased by
Max.:600 kPa(3 times*1 compared with the ISA2)
*1 Compared with the ISA2 with a 0.2 MPa pressure gauge
High-pressure flushing
* The switch output will be OFF during flushing.
Display OFF mode
Display OFF mode can be selected. The display can be turned OFF to reduce power consumption.
Display color
The color of the main display can be set to change depending upon the output activity. The display color change makes visual identification of the output ON/OFF easier.
Unit conversion
The pressure unit displayed on the sub screen can be changed.
Security code
When the security code is activated, the code needs to be entered before the product can be operated.
Displayed value compensation
The displayed value can be corrected within ±20% R.D. of the displayed value at the time of shipment.
Forced output
The output can be fixed to an ON/OFF state when starting the system or during maintenance. This enables the confirmation of the wiring and prevents system errors due to unexpected output.
Zero-clear of pressure value
The pressure value displayed on the sub screen can be cleared to zero.