產品目錄

產品情報 »  產品目錄  » 氟素樹脂元件/氯乙烯製元件  » 接頭&針閥/氣壓管

接頭&針閥/氣壓管

氟素樹脂配管 (PFA) TLM/TILM

    ・最高使用溫度: 260℃
     (依條件而有所不同)
    ・符合食品衛生法試驗
    ・符合FDA(美國食品藥物管理局)
     § 177.1550溶出試驗

產品特點

■Max. operating temperature::260℃
■22 size variations

Metric size:ø2 to ø25 (13 sizes)

Length per roll:10 m, 20 m, 50 m, 100 m
Straight:2 m

Inch size:1/8'' to 1 1/4'' (9 sizes)

Length per roll:10 m, 20 m, 50 m, 100 m,
16 m (50 ft), 33 m (100 ft)
Straight:2 m

■4 color variations
■Applications
  • Photovoltaic cell manufacturing
  • LCD manufacturing
  • HDD manufacturing
  • Medical
  • Food
■Complies with Food Sanitation Law
  • Complies with the test conforming to Japan’s Food Sanitation Law based on the 370th notice given by the Ministry of Health and Welfare in 1959.
  • Complies with FDA (Food and Drug Administration) §177-1550 dissolution test.
■SMC Fluoropolymer Tubing Variations

Go Top