流量控制關連元件
[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/AKP.jpg)
-
・Model with residual pressure release function
It is possible to construct a safety circuit!
・Model without residual pressure release function
Temporary intermediate stops are possible.*
* Precise intermediate stops are not guaranteed.
・Vertical and horizontal types are available, which can be selected
depending on the installation conditions.
・Improved piping design flexibility (360°-rotation type)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Model with residual pressure release function Pilot check valve Horizontal type | AKP-□B□E | 1/8, 1/4 (R, NPT, G) | φ4,φ6,φ8 | φ5/32",φ1/4",φ5/16" |
Model with residual pressure release function Pilot check valve Vertical type | AKP-□A□E | 1/8, 1/4 (G) | φ4,φ6,φ8 | - |
Model without residual pressure release function Pilot check valve Horizontal type | AKP-□B□ | 1/8, 1/4 (R, NPT, G) | φ4,φ6,φ8 | φ5/32",φ1/4",φ5/16" |
Model without residual pressure release function Pilot check valve Vertical type | AKP-□A□ | 1/8, 1/4 (G) | φ4,φ6,φ8 | - |