按主題/行業分類的目錄
小型2/3通口電磁閥
脈衝吹拭閥 AXTS040-X202
脈衝吹拭閥 AXTS040-X202
說明書
系列 查看搜尋結果 AXTS040□-X202 查看搜尋結果
系列 | 閥構造 | 切換方式 | 頻率調整幅度 |
---|---|---|---|
AXTS040□-X202 | 金屬密封 | 內部氣引導規格 | 1 ~ 12 Hz |
產品特點
The peak pressure of repeatedly colliding air permits efficient blowing.
Control for pulse generation is not required.
Pulse blow can be used by simply supplying air.
Built-in pilot valve construction allows for stable blowing.
※ The construction, which is less susceptible to operating conditions such as piping diameter and length and nozzle type, allows for easy and stable pulse blow.