2・3通口電磁閥 (氣控閥)
零差壓作動氣引導型2通口電磁閥 VXZ
系列 | 閥型式 | 管連接口徑 | 內孔徑 (mmø) |
---|---|---|---|
VXZ | N.C./N.O. | φ10, φ12,φ3/8'' 1/4 ~ 1 | 10 ~ 25 |
產品特點
■Compact / Lightweight
Body material:C37, Stainless steel
Applicable fluid∗:
Air, Water, Oil, Heated water, High temperature oil
Enclosure:IP65∗
*Electrical entry flat terminal type terminal is IP40.
Built-in full-wave rectifier type
■Improved durability
Service life is extended by the special construction.(compared with current AC specification)
■Reduced buzz noise
Rectified to DC by the full-wave rectifier, resulting in a buzz noise reduction.
■Improved OFF response
Specially constructed to improve the OFF response when operated with a higher viscosity fluid such as oil.
■Low-noise construction
Specially constructed to reduce the metal noise during operation.