2・3通口電磁閥 (氣控閥)
集塵機用2通口電磁閥/氣控閥 VXF2/VXFA2
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-012-VXF2-VXFA2-e.jpg)
系列 | 閥型式 | 管連接口徑 | 內孔徑 (mmø) |
---|---|---|---|
VXF2 | N.C. | 20A ~ 100A | 22 ~ 100 |
VXFA2 | N.C. | 20A ~ 100A | 22 ~ 100 |
產品特點
Fluid temperature:100℃
Port size 50A to 100A added
Enclosure:IP65
Electrical entry flat terminal type terminal is IP40.
Power consumption:4.5W
(Except size 25)
Flat terminal type added
![](/newproducts/en/vxf2/images/06.jpg)
The valve controller turns ON/OFF many valves for the dust controller.
Power supply voltage:85 to 240 VAC, 12 VDC, 24 to 48 VDC
Number of output points:6 output points, 10 output points
Two-time Hitting Function
A two-time hitting function is adopted to improve the bag filter dusting efficiency. Turn ON the DIP switch for two-time hitting (OFF for one-time hitting). (Effective up to the number of setting channels)
![](/newproducts/en/vxf2/images/09.jpg)
Interrupt Operation Function
Interrupting an operation from an external switch is possible using input signals.
![](/newproducts/en/vxf2/images/10.jpg)
Cascade Connection (Multiple-board connection)
VXFC10: One board allows outputs at merely 10 output points max. But the points can be increased to 20 and 30 output points by connecting cascades.
![](/newproducts/en/vxf2/images/11.jpg)