產品目錄

產品情報 »  產品目錄  » 消音器/油霧回收器/空氣噴槍/壓力錶  » 空氣噴槍

空氣噴槍

噴槍 VMG

    ・使用SMC的[噴槍]+[S接頭]+[伸縮管]可削減消耗電力20%
    ・壓力損失1%以下(噴嘴徑: ø2.5)
    ・適用噴嘴:
     附公螺牙噴嘴、附公螺牙高效率噴嘴,
     附公螺牙低噪音噴嘴、銅管長噴嘴
    ・附流量調整功能 (-X54)
系列管連接口徑使用壓力範圍
(MPa)
有效斷面積
(mm2)
噴嘴連接口徑
VMGRc,NPT,G
1/4,3/8
0 ~ 1.030Rc1/4

產品特點

■20% reduction in power consumption with
the SMC "Blow gun" + "S coupler" + "Coil tube"
*10% reduction with the "Blow gun (VMG)" only
■Amount of electricity used in a factory

The electricity used by compressors for air accounts for approximately 20% of that consumed by the entire factory. Also, 70% of the air consumed in the process is used for air blowing. SMC blow guns have minimal pressure loss compared with conventional models, so they can achieve equivalent performance at lower pressures and with less volume of air consumption. As a result, it is possible to achieve a 20% reduction in power consumption.

■Variations
■Operability, Safety, Environment

Not affected by supply pressure, assured operability

When using this product even at a high pressure, the same gripping force is required as for a lower pressure due to the unique balance-poppet construction.

Components are separable.
Environmentally friendly

Resin parts are inscribed with the name of the material.
Additionally, all parts can be separated by material.

Use of shock-resistant resin

Shock-resistant resin is used in the main body. No cracks, breaks or other damage occurred in a drop test from a 2-meter height or in a human stomp test.

■Related Product

For pressure loss improvement S coupler:Series KK

Improved fitting’s restrictor and leakage

Go Top