產品目錄

產品情報 »  產品目錄  » 開關/感測器/控制器  » 數位式流量開關/感測器

數位式流量開關/感測器

3色顯示式 電磁式數位式流量開關 LFE□

    ・適用流體:水、水溶性切削液
    ・輕巧・輕量
     56 mm x 40 mm x 90 mm (H x W x D)
     質量: 340 g (LFE1□3的場合)
    ・壓力損失: 0.02MPa以下
    ・可緊密設置,省空間化
    ・可逆流檢測
    ・規格流體溫度: 0 ~ 85℃
    ・消耗電流: 45 mA
  • 2D CAD
    查看 2D CAD
  • 3色顯示式 電磁式數位式流量開關 LFE□
    說明書
    系列 查看搜尋結果
    LFE□查看搜尋結果
  • 3色顯示式 電磁式數位式流量開關 LFE□
    自我宣告書
    系列 查看搜尋結果
    LFE□查看搜尋結果
系列額定流量範圍 (L/min)
LFE□0.5 ~ 20
2.5 ~ 100
5 ~ 200

產品特點

Compact, Lightweight

The oval fluid passage enables the width to be reduced.

Variations

An isolated type has been added. The ground doesn’t need to be selected when wiring.

  • Pressure loss: 0.02 MPa or less

  • Reverse flow can be detected.

  • Repeatability: ±1.5% F.S.

    (Analog output)

    Operating fluid temperature: 0 to 85℃

  • A zero-reset setting is available.

    The display can be adjusted to zero.

  • Flow direction can be changed after installation.

  • 3-color/2-screen display

Application Examples

Principle

Flow Switch for Fluid Variations

Go Top