產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
特殊功能調速閥
Speed Exhaust Controller with One-touch Fitting Compact Type
JASV

-
2D CAD
查看 2D CAD
Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed Exhaust Controller | JASV | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2 to φ6 | φ1/8'' to φ1/4'' |
產品特點
Quick exhaust valve and metering valve are integrated.

-
Effective in preventing condensation
When operating an actuator with a small bore size and a short stroke at a high frequency, dew condensation (water droplets) may occur inside the piping depending on the conditions.
Quick exhaust valve and metering valve are integrated.
Prevents condensation from generating in the piping by directly exhausting the air in the cylinder to atmosphere -
Applicable for high-speed cylinder actuation
Direct exhaust port relieves air pressure from inside the cylinder regardless of the length of tubing used.
Variations

-
Easy to use push-lock type<
Locked and unlocked states can be easily confirmed.
-
Easier and consistent flow setting
Available with the mounting stud on the left side or the right side

Easy identification of product type