特殊氣壓缸
平順氣壓缸 CJ2Y/CM2Y/CG1Y/MBY/CA2Y/CS2Y/CQSY/CQ2Y
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-Smooth-A.jpg)
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) | 最低使用 壓力 (MPa) |
---|---|---|---|---|
氣壓缸 | CJ2Y-Z | 複動 | 10, 16 | 0.03 |
氣壓缸 | CM2Y-Z | 複動 | 20, 25, 32, 40 | 0.02 |
氣壓缸 | CG1Y-Z | 複動 | 20, 25, 32, 40 | 0.02 |
氣壓缸 | CG1Y-Z | 複動 | 50, 63, 80, 100 | 0.01 |
氣壓缸 | MBY-Z | 複動 | 32, 40 | 0.02 |
氣壓缸 | MBY-Z | 複動 | 50, 63, 80, 100 | 0.01 |
氣壓缸 | CA2Y-Z | 複動 | 40 | 0.02 |
氣壓缸 | CA2Y-Z | 複動 | 50, 63, 80, 100 | 0.01 |
氣壓缸 | CS2Y | 複動 | 125, 140, 160 | 0.005 |
薄型氣壓缸 | CQSY | 複動 | 12, 16 | 0.03 |
薄型氣壓缸 | CQSY | 複動 | 20, 25 | 0.02 |
薄型氣壓缸 | CQ2Y-Z | 複動 | 32, 40 | 0.02 |
薄型氣壓缸 | CQ2Y-Z | 複動 | 50, 63, 80, 100 | 0.01 |
產品特點
■Reducing stick-slip in a low speed range Smooth Cylinders Series C*Y
Stable operation possible even at a low speed of 5 mm/s (Measurement based on JIS B 8377)
Can be operated regardless of the direction of pressure.
Low sliding possible even in bi-directional operation
Lightweight/Improved functions (New structure equivalent to the standard models)
- Better visibility for auto switches (only when the D-M9l/A9l are used in the CJ2Y-Z, CM2Y-Z, CG1Y-Z)
- Female rod end available as standard (CG1Y-Z, CM2Y-Z, CQSY, CQ2Y-Z)
Interchangeable with the standard models
(CJ2Y-Z, CM2Y-Z, MBY-Z, CA2Y-Z, CS2Y)
![](/newproducts/en/cy_cx/images/01.jpg)
■Reducing adhesion/quick extension Low Speed Cylinders Series C*X
Smooth operation possible even at 0.5 mm/s (1 mm/s for ø16 or smaller)
Minimum operating pressure is reduced in half. (Compared to previous version)
The new structure has improved low friction characteristics. (CM2X-Z, CQSX, CQ2X)
Improved functions (New structure equivalent to the standard models)
- Better visibility for auto switches (only when the D-M9l/A9l are used in the CJ2X-Z, CM2X-Z)
- Female rod end available as standard (CM2X-Z, CQSX, CQ2X)
Interchangeable with the standard models
![](/newproducts/en/cy_cx/images/02.jpg)
![](/newproducts/en/cy_cx/images/03.jpg)