產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 低速控制用調速閥

低速控制用調速閥

Compact Type Speed Controller with Indicator JAS-SML/SCL

    ・Improvement of resolution has made it possible to make fine
     adjustment.
     1 to 50 mm/s: JAS-SML Series
     50 to 150 mm/s: JAS-SCL Series
    ・Height: Max. 20.8 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
Safety Instructions Flow Control Equipment/Precautions Series Variation
Green Procurement (RoHS)
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with indicator
Elbow type
JAS-SML
JAS-SCL
M3×0.5
M5×0.8
10-32UNF
R, NPT, G 1/8
φ3.2,φ4,φ6φ1/8'',φ5/32'',φ1/4''

產品特點

Improvement of resolution has made it possible to make fine adjustment.

Height: Max. 20.8 mm shorter

Flow rate can be controlled numerically with the indicator window.

A vernier scale equipped at the upper part of the knob allows you to make a fine setting in units of quarter.

Go Top