泛用調速閥
Compact Type Speed Controller with Indicator JAS-S
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/JAS-S.jpg)
-
・Height: Max. 20.8 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Mounting stud is available on the left side or the right side.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | JAS-S | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2,φ4,φ6 | φ1/8'',φ5/32'',φ1/4'' |
產品特點
Height: Max. 20.8 mm shorter
![](/assets/newproducts/en-jp/jas-s/images/01.jpg)
Flow rate can be controlled numerically with the indicator window.
![](/assets/newproducts/en-jp/jas-s/images/02.jpg)
A vernier scale equipped at the upper part of the knob allows you to make a fine setting in units of quarter.
![](/assets/newproducts/en-jp/jas-s/images/03.jpg)
Mounting stud is available on the left side or the right side.
![](/assets/newproducts/en-jp/jas-s/images/04.jpg)
Easy identification of product type
![](/assets/newproducts/en-jp/jas-s/images/05.jpg)
Series Variations
![](/assets/newproducts/en-jp/jas-s/images/06.jpg)