產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 泛用調速閥

泛用調速閥

附Uni-快速接頭調速閥 AS

    ・採用墊片密封方式,鎖緊作業時間只要1/3的新氣壓管用螺牙
    ・Rc, G, NPT, NPTF適用
型式系列氣缸側
連接口徑
適用氣壓管外徑
公釐尺寸
適用氣壓管外徑
英吋尺寸
Uni-快速
接頭
AS□□□1F-U□1/8 ~ 1/2φ3.2 ~ φ12φ1/8'' ~ φ1/2''

產品特點

The numerical indication of flow rate knob rotations reduces flow setting time and setting errors!

■Indicator window
■4 indicator window directions available
■4 indicator window directions offer improved visibility.
■Larger push-lock type knob
■New series added!
■Improved reproducibility of flow rate
■Easier to insert and remove the tube
■Easy identification of product type
■Electroless nickel plating type is standardized.
■Restrictor (Made to Order)

・Flow control of air blow and air purge

■Series Variations
■Push-lock Series Variations

Go Top