產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 低速控制用調速閥

低速控制用調速閥

Speed Controller with Compact Indicator AS-FSMA/FSCA

    ・Improvement of resolution has made it possible to make fine
     adjustment.
     1 to 50 mm/s: AS-FSMA series
     50 to 150 mm/s: AS-FSCA series
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with indicator
Elbow type, Universal type
AS-FSMA
AS-FSCA
M5×0.8
10-32UNF
R,NPT,G
1/8,1/4
φ2 to φ10φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSMA
AS□2-FSCA
-φ3.2 to φ8φ1/8'' to φ5/16''

產品特點

Improvement of resolution has made it possible to make fine adjustment.

Flow rate can be controlled numerically with the indicator window.

Series Variations

Go Top