特殊環境用調速閥
不鏽鋼系列附刻度調速閥/直線型 AS-FSG
型式 | 系列 | 氣缸側 連接口徑 | 適用氣壓管外徑 公釐尺寸 | 適用氣壓管外徑 英吋尺寸 |
---|---|---|---|---|
直線型 不鏽鋼型式 | AS1002FSG ~ AS4002FSG | - | φ3.2 ~ φ12 | φ1/8'' ~ φ1/2'' |
產品特點
■Improved Reproducibility of Flow Rate
Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper).
Minimal flow rate variations between knob rotations
![](/newproducts/en/asfs-in/images/02.jpg?180312)
■Easy Identification of Product Type
■Made to Order New
- Lubricant: Vaseline -X12
- Grease-free+Restrictor -X21
- Restrictor -X214
- Clean Series 10-
■The electroless nickel plating type is standardized.
■The stainless steel type is standardized.