產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 泛用調速閥

泛用調速閥

Speed Controller with Compact Indicator AS-FSA

    ・Height: Max. 5.4 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in
     1/4 increments.
     Reduces work-hours and setting mistakes
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS1002FS-□A
AS2002FS-□A
-φ3.2 to φ6φ1/8'' to φ1/4''

產品特點

Height: Max. 5.4 mm shorter

Flow rate can be controlled numerically with the indicator window.

Series Variations

Easy Identification of Product Type

Go Top