產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 低速控制用調速閥

低速控制用調速閥

Speed Controller with One-touch Fittings AS-FM/FC

    ・Finer adjustment and greater accuracy of actuator speed is available within specified control range.
     1 to 50 mm/s: AS-FM Series
     50 to 150 mm/s: AS-FC Series
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Push-lock type
With One-touch fittings
Elbow/Universal type
AS-FM
AS-FC
M5, 10-32UNF
1/8, 1/4
φ2 to φ6
φ3.2 to φ10
φ1/8'' to φ1/4''
φ1/8'' to φ3/8''
Push-lock type
With One-touch fittings
In-line type
AS□2-FM
AS□2-FC
-φ3.2 to φ8φ1/8'' to φ5/16''
Speed controller with indicator
Elbow/Universal type
AS-FSM
AS-FSC
M5, 10-32UNF
1/8, 1/4
φ2 to φ6
φ3.2 to φ10
φ1/8'' to φ1/4''
φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSM
AS□2-FSC
-φ3.2 to φ8φ1/8'' to φ5/16''

產品特點

Finer adjustment and greater accuracy of actuator speed is available within specified control range.

Variations

Go Top