產品目錄

產品情報 »  產品目錄  » 壓縮空氣清淨化元件  » 壓縮空氣清淨化過濾器

壓縮空氣清淨化過濾器

直線型真空過濾器 ZFC

    ・使用壓力範圍: −100 kPa ~ 1.0 MPa
     1台可使用於正壓・真空壓。
    ・採用止迴轉機構
     正壓使用時,防止鬆動造成零件的飛散。
    ・備有2種的透明外殼材質:
     聚碳酸脂(標準)、 尼龍(訂製品)

    註 1) 供給壓力 0.7 MPa, 差壓 30 kPa
    註 2) 訂製品
系列適用氣壓管外徑
公釐
適用氣壓管外徑
英吋
流量
L/min (ANR)註 1)
正壓
流量
L/min (ANR)
真空壓
過濾度 (μm)
ZFC1□φ2, φ3.2φ1/8''15 / 452 / 55,10註 2)
ZFC3□φ3.2, φ4φ1/8'', φ5/32''50 / 807 / 105,10註 2)
ZFC5□φ4, φ6φ5/32'', φ1/4''100 / 20010 / 205,10註 2)
ZFC7□φ6, φ8 , φ10, φ12φ1/4'', φ5/16'', φ3/8''250 / 450 / 550 / 65030 / 70 /80 / 1005,10註 2)

產品特點

■Both positive pressure and vacuum pressure can be used with one unit!

Operating pressure range: -100 kPa to 1.0 MPa (20°C)
Filtration 5 μm

■Series Variations 4 sizes 18 models

Metric size: 10 models

Inch size: 8 models

■Other Features


Available with different bores on IN and OUT sides!(Made to Order)


2 levels of filtration rating are available.

  • 5 μm
  • 10 μm (Made to order)

Selectable piping port sizes

Up to four types of piping port sizes can be selected with the same filtration area.

Application examples

Improvement in air quality of air blow


Flexible mounting orientation

■Two types of bodies can be selected with the same piping size.
■Filter Variations

Go Top