氣壓管(氟素樹脂/無塵)
軟質氟素樹脂2層氣壓管 TQ
系列 | 氣壓管外徑 公釐尺寸 | 顏色 | 使用流體 |
---|---|---|---|
TQ | φ4,φ6,φ8,φ10,φ12 | 半透明(素材顏色) | 空氣、 水、 惰性氣體、 溶劑 |
產品特點
■Carries fluid such as solvent with a soft and abrasion resistant tube.
2-layer structure
Outer layer Special nylon resin
Inner layer Special fluoropolymer
![](/newproducts/en/tq/images/01.jpg)
■Flexibility Improved by up to 55%*1
Minimum bending radius (Tube close bend radius)
TQ: 9 mm TL: 20 mm
(Fluoropolymer Tubing, Super PFA)
*1. Compared with SMC Fluoropolymer Tubing/TL (ø6 x ø4)
■Reduced to 1/30
Wearing of outer layer tube TQ: 1 mg*2 TL: 30 mg*2 (Fluoropolymer Tubing)
*2. Based on friction test of tubes
■Weight reduced by approximately 44%*3
*3. 2-Layer Soft Fluoropolymer Tubing (TQ): 26.5 g/m
Fluoropolymer Tubing (TL): 47 g/m (o8 x o6)
■Applications
Automobile, Semiconductor, Food, Medical, Machine tools