產品目錄

產品情報 »  產品目錄  » 壓縮空氣清淨化元件  » 壓縮空氣清淨化過濾器

壓縮空氣清淨化過濾器

Bacteria Removal Filter/Hollow Fiber Element SFDA

    ・Bacteria capture performance: LRV ≥ 9
     Use of FDA/Food Sanitation Law compliant materials
     ∗ Parts in contact with fluid: Resin/Rubber
     Grease-free
     Designed for use in applications to HACCP principles and FSSC22000 standards
    ・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
    ・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
    ・Flow rate: 500 L/min (ANR)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • Bacteria Removal Filter/Hollow Fiber Element SFDA
    說明書
    Series Type 查看搜尋結果
    SFDABacteria removal filter
    (Bacteria removal performance: LRV ≥ 9)
    查看搜尋結果
SeriesTypeOperating pressureFiltration (μm)
SFDABacteria removal filter
(Bacteria removal performance: LRV ≥ 9)
Max.1.0 MPa
(For nitrogen: 0.99 MPa)
0.01
(Filtration efficiency: 99.99%)

產品特點

Bacteria Capture Performance: LRV ≥ 9

Go Top