產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
附滑台氣壓缸
滑台氣壓缸 MXQ□
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
兩側配管型 | MXQ□A | 複動 | 6,8,12,16,20,25 |
低推力 高剛性 | MXQ□B | 複動 | 6,8,12,16,20 |
單側配管型 | MXQ□C | 複動 | 8,12 |
高度互換型 | MXQ | 複動 | 6,8,12,16,20,25 |
產品特點
Reduced in height: 10% reduction (27 mm reduction, Current model: 30 mm)
Product weight: 22% reduction (298 g, Current model: 380 g)
Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)
∗ Comparison between the double-ported type and the current MXQ12-30 (without adjuster)

Select the best actuator with guide according to the application.


Table configuration for better function and easier maintenance

The mounting dimensions are equivalent to the current MXQ series.

Various adjusters (Option)

Compact auto switch is now available.
・Reed auto switch: D-A9□, D-A9□V
・Solid state auto switch: D-M9□(A), D-M9□W

Made to order options have been added. New
・Dual stroke specification
・Side adjuster specification
・Combined use of shock absorber + metal stopper, etc.