附鎖定氣壓缸/附端點鎖定氣壓缸
附鎖定氣壓缸 MWB/MDWB
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
- | MWB-UT | - | - | - | 12,16,20,25,30 | 630 to 6080 |
產品特點
A locking cylinder ideal for intermediate stops, emergency stops, and drop prevention
Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
Separable construction for improved ease of maintenance
The lock unit and the cylinder can be separated.
This allows for easier maintenance.
Holding force improved by 15%
MNB, ø50: 1370 N a MWB: 1570 N
Overall length reduced by 18 mm max.
Up to 18 mm shorter compared with the MNB series
Compact auto switches are mountable.
Part numbers for products with a rod end bracket and/or a pivot bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product, but not assembled.
Series Variations
Lock Unit
A safety mechanism can be designed if required.
It can also be combined with a wide variety of actuators.
・Prevents the workpiece from falling
・Retains the workpiece position even when the air supply is shut off due to power failure, etc.
Part numbers for lock units with an applicable rod are now available.
It is not necessary to order a rod for the lock unit separately.
* Rod is shipped together with the product.