附導桿氣壓缸
附導桿薄型氣壓缸/寬幅型 MGPW
型式 | 軸承 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|---|
基本型 | 銅套軸承・滾珠軸承 高精度滾珠軸承 | MGPW | 複動 | 20,25,32,40,50,63 |
產品特點
■Doubling the guide pitch
Trebles the allowable plate rotational torque.
2.5N・m←0.75N・m (For MGPWM20-50)
- The allowable rotational torque of the plate is improved by up to 3 times by making the guide pitch twice the basic type and placing the guide components at an optimal location.
- Suitable when used as a pusher or lifter.
Non-rotating accuracy of the plate improved
±0.03°(Wide type for MGPWL20)±0.09° (Basic type for MGPL20)
- The plate non-rotating accuracy is improved due to the increase in guide pitch.