產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/電動缸
- 真空設備(真空發生器/真空吸盤/其他)
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
標準型氣壓缸 (角形端蓋)
氣壓缸 MB/MDB
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | MB-Z | 複動單桿 | 32, 40, 50, 63, 80, 100, 125 |
標準型 | MBW-Z | 複動雙桿 | 32, 40, 50, 63, 80, 100, 125 |
桿止迴轉型 | MBK-Z | 複動單桿 | 32, 40, 50, 63, 80, 100 |
桿止迴轉型 | MBKW-Z | 複動雙桿 | 32, 40, 50, 63, 80, 100 |
端點鎖定氣壓缸 | MBB | 複動單桿 | 32, 40, 50, 63, 80, 100 |
低摩擦型 | MB□Q | 複動單桿 | 32, 40, 50, 63, 80, 100 |
產品特點
Reduced weight by changing the shape of the rod cover and head cover.
・Weight 10% lighter (ø40-100 stroke)
・0.91 kg (New) ←1.01 kg (Existing model)
Non-rotating rod type added. New
・Series MBK-Z (Single rod)
・Series MBKW-Z (Double rod)
Part numbers with rod end bracket and/or pivot bracket available
Not necessary to order a bracket for the applicable cylinder separately
Note) Mounting bracket is shipped together with the product, but not assembled.
Various mounting bracket options
・Suitable mounting brackets can be selected for the installation condition.
・Improved amount of mounting freedom