產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 雙桿氣壓缸

雙桿氣壓缸

附導桿薄型氣壓缸 JMGP

    ・輕巧型: 全長縮短30.5 mm, 高度縮短16 mm
    ・質量: 最大減69% (0.32 kg → 0.1 kg)
    ・可從3方向安裝: 上面安裝, 下面安裝,底面安裝
    ・可從4方向配管
    ・可安裝無接點磁簧開關D-M9□型
    ・主要做為搬送線等的推力的推送、 昇舉及夾緊等對應
型式軸承系列作動方式氣缸內徑 (mm)
基本型銅套軸承JMGP複動12, 16, 20, 25, 32, 40, 50, 63

產品特點

■Compact/Shortened overall length: 30.5mm, Shortened height: 16 mm
■Weight up to 69% lighter 0.32 kg ➡ 0.1kg

(Compared with the current MGP-Z series, ø16, 10 mm stroke)

■3 mounting options
■Piping is possible in 4 directions.
■Suitable for pushing, lifting or clamping in a transfer line.

Go Top