產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
標準型氣壓缸 (角形端蓋)
氣壓缸 JMB/JMDB

型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | JMB | 複動單桿 | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
產品特點
Intermediary Bore Sizes: ø45, ø56, ø67, ø85
・Air saving, Space saving

Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.

Compact and lightweight (ø32, ø40, ø50, ø63, ø80, ø100)

Reduces labor time
・Air cushion adjustment is not required due to the non-adjustable air cushion.
・The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
Lightweight and compact

Part numbers for products with a rod end bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* The rod end bracket is shipped together with the product but does not come assembled.
* Rod end brackets are the same as those for the MB series.