產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 電空比例閥
電空比例閥
5.0MPa對應 高壓電空比例閥 ITVX
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-078-ITVX.jpg)
系列 | 管連接口徑 | 設定壓力 (MPa) |
---|---|---|
ITVX | 3/8 | 0.01 ~ 3.0 |
產品特點
■Stepless control of air pressure proportional to an electrical signal
![](/newproducts/en/itvx/images/01.jpg)
Maximum supply pressure : 5.0 MPa
Set pressure range : 0.01 to 3.0 MPa
Maximum flow rate : 3000L/min(ANR)*
* Supply pressure: 5.0 MPa Set pressure: 3.0 MPa
Fluid : Air, N2, O2*, Ar
* When using O2, refer to “Fluid Supply” on page 865.
Wetted parts : Fluorine grease
Power consumption : 3 W or less