產品目錄

產品情報 »  產品目錄  » 模組型F.R.L./壓力控制元件  » 電空比例閥

電空比例閥

3.0MPa對應 高壓電空比例閥 ITVH

    ・最高供給壓力:3.0MPa
    ・設定壓力範圍:0.2~2.0MPa
     2.0MPa為止的空氣壓力無段控制
    ・安定性:±1%F.S.以下
    ・消耗電力:3W以下
    ・最大流量:3,000L/min(ANR)
    ・接流體部:使用氟素系潤滑脂
系列管連接口徑設定壓力 (MPa)
ITVH1/4,3/80.2 ~ 2.0

產品特點

■Maximum supply pressure:3.0 MPa
■Set pressure range: 0.2 to 2.0 MPa

Stepless control of air pressure up to 2.0 MPa

■Stability: ±1% F.S.*or less

* The value is confined to the static state. Pressure may fluctuate when air is consumed at the output side.

■Power consumption: 3 W or less
■Maximum flow rate: 3000 L / min (ANR)*

* Supply pressure: 3.0 MPa, Set pressure: 1.0 MPa

■Parts in contact with fluid: Fluorine grease
■Pipe thread type: Rc, NPT, G
■Weight: Approx. 630 g*

* Without options

■Digital pressure display
■Linearity: ±1% F.S. or less
■Hysteresis: 1% F.S. or less
■Repeatability: ±1% F.S. or less
■Connector, Bracket
■Application Examples
■Variation Map

Go Top