乾燥機
防結露管 IDK
系列 | 外徑/內徑 (mm) | 有效長度 (mm) | 適用接頭 |
---|---|---|---|
IDK02 直線型 | 2/1.2 | 100 200 | KQ2 |
IDK04 直線型 | 4/2.5 | 100 200 | KQ2 |
IDK06 直線型 | 6/4 | 100 200 | KQ2 |
IDK04-100-C1 線圈形狀型 | 4/2.5 | 100 | KQ2 |
產品特點
■Prevents condensation
Prevents condensation in piping for small cylinders/air grippers.
Diffuses water vapor in the piping to the outside!
![](/newproducts/en/idk/images/01.jpg)
Additional power supply and works are not necessary!
![](/newproducts/en/idk/images/02.jpg)
■Additional power supply and works are not necessary! Just by installing the moisture control tube prevents condensation.