乾燥機
冷凍式乾燥機/東南亞規格 IDFC□
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-IDFC.jpg)
-
・Applicable for the high-temperature environments of tropical regions
・Can be used in high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
Dew point range : 3℃ to 20℃
・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
・Power supply voltage : Single-phase 230 VAC (50 Hz)
系列 | 額定入口 條件 | 處理空氣量 (m3/h [ANR] ) 出口空氣壓力露點 3℃ | 處理空氣量 (m3/min [ANR] ) 出口空氣壓力露點 10℃ | 處理空氣量 (m3/min [ANR] ) 出口空氣壓力露點 20℃ | 使用冷媒 | 管連接口徑 |
---|---|---|---|---|---|---|
IDFC60 | 50℃ 0.7MPa | 0.9 | 2.8 | 4.7 | R410A(HFC) GWP:2088 | R1 |
IDFC70 | 50℃ 0.7MPa | 1.6 | 4.7 | 7.8 | R410A(HFC) GWP:2088 | R1 1/2 |
IDFC80 | 50℃ 0.7MPa | 2.2 | 6.5 | 10.9 | R410A(HFC) GWP:2088 | R2 |
IDFC90 | 50℃ 0.7MPa | 3.1 | 9.2 | 15.4 | R410A(HFC) GWP:2088 | R2 |
產品特點
■New stainless steel heat exchanger helps reduce the load of the compressor
■Easier maintenance
● The red zone indicates an overload operation.
Can be used to check for high operating conditions Can notify you when the dustproof filter requires cleaning
![](/assets/newproducts/en-jp/idfc/images/05.jpg?01)
■Options
・Anti-corrosive treatment for copper tube
・With Chinese labels and a Chinese operation manual [New]
・With a heavy-duty auto drain
・With an earth leakage breaker
・ With a terminal block for operating, error, and remote operation signals
・With a timer controlled solenoid valve type auto drain
■Optional accessories
・Foundation bolt set
・Piping adapter
・Bypass piping set [New]