產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
乾燥機
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F

-
・Refrigerant: R407C (HFC)
・Tolerant of high temperature environment!
Top of its class in the industry for the large air-cooled type
Ambient temperature 45°C at max., Inlet air temperature 60°C at max.
・Energy saving design
Exhaust heat reduced by 25% at max.
Ambient temperature increase suppressed
Employs a heat exchanger made of high corrosion-resistant stainless
steel
-
2D CAD
查看 2D CAD Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F
說明書
Series 查看搜尋結果 IDFA100F-38 查看搜尋結果 IDFA125F-38 查看搜尋結果 IDFA150F-38 查看搜尋結果 IDFA100F-40 查看搜尋結果 IDFA125F-40 查看搜尋結果 IDFA150F-40 查看搜尋結果 Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F
自我宣告書
Series 查看搜尋結果 IDFA100F-38 查看搜尋結果 IDFA125F-38 查看搜尋結果 IDFA150F-38 查看搜尋結果 IDFA100F-40 查看搜尋結果 IDFA125F-40 查看搜尋結果 IDFA150F-40 查看搜尋結果
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 7℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 10℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA100F-38 | 40℃ 0.7MPa | - | - | 960 | R407C (HFC) | R2 |
IDFA125F-38 | 40℃ 0.7MPa | - | - | 1210 | R407C (HFC) | R2 1/2 |
IDFA150F-38 | 40℃ 0.7MPa | - | - | 1500 | R407C (HFC) | DIN flange 80 |
IDFA100F-40 | 35℃ 0.7MPa | 860 | - | - | R407C (HFC) | R2 |
IDFA125F-40 | 35℃ 0.7MPa | 1100 | - | - | R407C (HFC) | R2 1/2 |
IDFA150F-40 | 35℃ 0.7MPa | 1340 | - | - | R407C (HFC) | DIN flange 80 |