乾燥機
冷凍式乾燥機/雙節能系列 IDF100FS/125FS/150FS
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-idffs.jpg)
系列 | 適用 壓縮機 (kW) | 處理空氣量 (m3/min[ANR]) 50Hz | 處理空氣量 (m3/min[ANR]) 60Hz |
---|---|---|---|
IDF100FS | 100 | 16 | 18.8 |
IDF125FS | 125 | 20.1 | 23.7 |
IDF150FS | 150 | 25 | 27 |
產品特點
![](/newproducts/en/idf/images/01.jpg)
![](/newproducts/en/idf/images/02.jpg)
Operating conditions: The IDF125FS operated in the energy saving operation mode
・Ambient temperature 32°C ・Inlet air temperature 40°C ・Inlet air pressure 0.7 MPa
・Air flow rate = Rated flow x 0.4 ・Power supply frequency 60 Hz ・Power supply voltage 200 V
・Set dew point = 30°C
![](/newproducts/en/idf/images/03.jpg)
![](/newproducts/en/idf/images/04.jpg)
Effect example: 1 year (Spring to Winter) Power consumption
Clear digital display
(This displays the operation factor (dryer output) as an example.)
Easy-to-see LED even in a dark place Fault diagnosis with alarm codes
![](/newproducts/en/idf/images/05.jpg)
![](/newproducts/en/idf/images/06.jpg)
ECO switch
Operation mode can be set either in the energy saving operation mode*1 or normal operation mode*2 by using the ECO (economical mode) switch.
In the energy saving operation mode, changing the set dew point can save more energy.
![](/newproducts/en/idf/images/07.jpg)
Accumulated running hours display
Helps maintenance control of the dryer.
Gives notice of the maintenance timing etc.
*1. Energy saving operation (ECO LED is ON green): Dew point can be set manually between 10 to 30°C.
*2. Normal operation (ECO LED is OFF): Dew point is fixed to 10°C.
・Reduces maintenance hours by using a stainless steel heat exchanger with higher corrosion resistance.
・Dustproof filter
・Only access from front side is required to check electrical equipment and dustproof filter.
![](/newproducts/en/idf/images/pic01.jpg)
・Exhausting direction can be selected from four directions!!
・Auto drain tube can be connected in two directions, left or right.
![](/newproducts/en/idf/images/pic02.jpg)
Can be installed flat against a wall*1!
*1: One side only (either left or right)
Installation space reduced by up to 1.5 ㎡
![](/newproducts/en/idf/images/pic03.jpg)