壓縮空氣清淨化過濾器
Modular Connection Type Antibacterial Filter/ Odor Removal Filter/ Bacteria Removal Filter HF2-BF□
-
・US FDA/Japan Food Sanitation Act compliant materials
・NSF-H1 grade grease
・Antibacterial coating
・Designed for hygiene management in accordance with HACCP and other standards
・Contributes to the FSSC22000 certification acquisition
・Antibacterial filter: Antibacterial activation value: 4 or higher
・Bacteria removal filter: Bacteria capture performance: LRV ≥ 9
・Odor removal filter: Oil concentration on the outlet side: 0.003 mg/m3 or less
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Type | Series | Nominal filtration rating (μm) | Port size |
---|---|---|---|
Antibacterial filter | HF2-BFA | 5 | 1/4, 3/8, 1/2 |
Antibacterial filter | HF2-BFB | 0.1 | 1/4, 3/8, 1/2 |
Odor removal filter | HF2-BFC | - | 1/4, 3/8, 1/2 |
Bacteria removal filter | HF2-BFD | 0.01 | 1/4, 3/8, 1/2 |