耐環境規格氣壓缸
耐粉體氣壓缸
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
氣壓缸 | CM2-XC92 | 複動 | 20, 25, 32, 40 |
薄型氣壓缸 | CQS-XC92 | 複動 | 12, 16, 20, 25 |
薄型氣壓缸 | CQ2-XC92 | 複動 | 32, 40, 50, 63, 80, 100 |
附導桿薄型氣壓缸 | MGP-XC92 | 複動 | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |
產品特點
Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
4 times stronger than the standard model
・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
・The Lube-retainers create a coat of grease on the piston rod for improved durability.
・The overall length dimensions of the CQ2 and MGP series are compatible with models with a heavy-duty scraper (-XC4). (The CM2 series dimensions are the same as the standard model.)