產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 夾緊氣壓缸

夾緊氣壓缸

夾緊氣壓缸 CK□1

    ・氣缸管全長7mm縮短(CKP1□40時)
    ・採螺絲調整構造,速度調整更容易
    ・調速閥不會突出於氣缸管外形
    ・可從3方向安裝耐強磁界磁簧開關
      D-P3DW型, D-P4DW型對應(CKG1)
    D-P79WSE型, D-P74L/Z type型對應
    ・對應電弧焊接用耐噴濺氣壓缸
     (-XC88/-XC89/-XC91) (只限CKG1)
型式系列作動方式搖擺寬幅 (mm)氣缸內徑 (mm)
標準型CK1-Z複動16.5,19.540,50,63
標準磁石
內藏型
(耐強磁界
附磁簧開關)
CKG1-Z複動16.5,19.540,50,63
強力磁石
內藏型
(耐強磁界
附磁簧開關)
CKP1-Z複動16.5,19.540,50,63

產品特點

■Total tube length reduced

Total tube length reduced by 7mm(For CKP1l40)



Mounting dimensions are the same as the existing product.


With air cushion

Unclamped side (Head end)···Standard
Air cushion on both ends·······Made to Order (-X1515)

Piping ports are located on three surfaces.

Piping arrangement is more flexible corresponding to
the installed environment.

■Easy speed adjustment

Easy fine speed adjustment with screw adjustment construction
No projection from the tube external surface

■Clevis width:16.5mm/19.5mm

Possible to select depending on the application

■Magnetic field resistant auto switch:Mountable from 3 directions

[Series CKG1/Built-in standard magnet type]

D-P3DW type, D-P4DW

[Series CKP1/Built-in strong magnet type]

D-P79WSE type, D-P74L/Z

Possible to mount magnetic field resistant auto switch using the mounting rod

[Series CKG1/Built-in standard magnet type]

D-P3DWSC, D-P3DWSE, D-P3DW/L/Z (AC magnetic field)
D-P4DWSC, D-P4DWSE, D-P4DWL/Z (AC magnetic field)

[Series CKP1/Built-in strong magnet type]

D-P79WSE, D-P74L/Z (DC/AC magnetic field)

■CK1 Series Variations

Go Top