夾緊氣壓缸
Power Clamp Cylinder CKZT80
-
・High clamping force: 8800 N (Arm length: 100 mm, 0.5 MPa pressure)
・Force amplification with a toggle mechanism and lock function
・Spatter-proof construction
・Equipped with a proximity switch that can be used in welding magnetic fields
・A model with a manually operated handle (lock specification) is available.
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZT | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | TURCK/P&F | 80 |