產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 泛用調速閥

泛用調速閥

Speed Controller with Compact Indicator AS-FSA

    ・Height: Max. 5.5 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch siz
Elbow typeAS12□1FSA to 42□1FSAM5×0.8
10-32UNF
R, NPT, G
1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal typeAS13□1FSA to 43□1FSAM5×0.8
10-32UNF
R, NPT, G
1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''

產品特點

Height: Max. 5.5 mm shorter

Flow rate can be controlled numerically with the indicator window.

Series Variations

Easy identification of Product type