壓縮空氣清淨化過濾器
主管過濾器 AFF
油霧分離器 AM
微油霧分離器 AMD
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-AFF-M-D.jpg)
種類 | 系列 | 過濾度 (μm) | 額定流量(m3/min[ANR]) | 管連接口徑 |
---|---|---|---|---|
主管路過濾器 | AFF | 1.0 (捕集效率99%) | 7 ~ 14.5 | 1,1/2, 2 |
油霧分離器 | AM | 0.1 (捕集效率99%) | 7 ~ 14.5 | 1,1/2, 2 |
微油霧分離器 | AMD | 0.01 (捕集效率99.9%) | 7 ~ 14.5 | 1,1/2, 2 |
產品特點
A model with 11.0 m3/min flow capacity (Size 80D) has been newly added. Morechoices are available depending on the customer’s required flow rate.
![](/assets/newproducts/en-jp/aff/images/01.jpg)
The AFF series main line filter removes both water droplets and solid particles. It eliminates*
the need for a separate filter for removing water droplets (water separator, AMG series), thus greatly reducing
the face-to-face dimension and also reducing the required installation space and piping work.
*When using within the product's specification range
![](/assets/newproducts/en-jp/aff/images/02.jpg)
Lighter body weight due to thinner stainless steel bowl Easier installation
lower pressure drop which
contributes to energy saving
Flow capacity: 14.5 m3/min (ANR)
Pressure drop: 5 kPa or less
20%UP For AFF/AM/AMD90D
The stopper function prevents the bowl from falling.
The bowl will not fall even if the bolts are loosened. It is not necessary to hold the bowl when removing the bolts. Safe and secure mounting and removing of the bowl with both hands is possible. The lightweight stainless bowl with reduced thickness allows for easier element replacement.
![](/assets/newproducts/en-jp/aff/images/05.jpg)
It is possible to remove the bolts from the same direction (front).
![](/assets/newproducts/en-jp/aff/images/06.jpg)