產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 耐環境規格氣壓缸

耐環境規格氣壓缸

Material Stainless Steel
Foot Bracket,Flange Bracket,
Single Knuckle Joint,
Double Knuckle Joint(zhtw) CJ2, CM2, CG1, CQ2

    ・External dimensions and mounting dimensions are interchangeable with the standard type.
    ・Post-mounting is possible.
    ・Bracket applicable cylinders: CJ2, CM2, CG1, CQ2
SeriesBore size [mm]Foot bracketFlange bracketSingle knuckle jointDouble knuckle jointMounting nutRod end nut
CJ210,16
CM220,25,32,40
CG120,25,32,40,50,63,80,100
CQ220,25,32,40,50,63,80,100