產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
乾燥機
Modular Connection Type Membrane Air Dryer IDG-D

Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Standard inlet conditions | Outlet air flow rate L/min (ANR) | Pressure dew point (℃) | Water quality class | Applicable AC size | Port size |
---|---|---|---|---|---|---|
IDG20-D | 25℃, 0.7 MPa | 100 | 3 | 4 | AC20 | Rc, NPT, G 1/8, 1/4 |
IDG30-D | 25℃,0.7 MPa | 250 | 3 | 4 | AC30 | Rc, NPT, G 1/4, 3/8 |
IDG40-D | 25℃,0.7 MPa | 500 | 3 | 4 | AC40 | Rc, NPT, G 3/8, 1/2 |
產品特點
Modular Connection Type Membrane Air Dryer IDG-D Series

Variations

Contributes to energy saving

Simplified membrane module replacement

Changeable purge air discharge direction

Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
For modular connection units (shipped assembled), the simple specials system can be used.