產品目錄

產品情報 »  產品目錄  » 真空設備(真空發生器/真空吸盤/其他)  » 真空系統相關元件

真空系統相關元件

Water Separator for Vacuum AMJ-D

    ・Removes water droplets in the vacuum line
     Prevents vacuum equipment failures
    ・Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
    ・Water drop removal ratio: 99% or more
    ・Better environmental resistance with 2-layer construction
     The bowl is covered with a transparent bowl guard.
     Superior visibility: 360°
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Water Separator for Vacuum AMJ-D
    說明書
    Series 查看搜尋結果
    AMJ-D查看搜尋結果
SeriesPort sizeMax. flow capacity
[L/min (ANR)]
Operating pressure rangeWater drop removal ratio
AMJ-D1/4,3/8,1/2,3/4,1200,350,500−100〜0kPa99%

產品特點

Removes water droplets in the vacuum line
Prevents vacuum equipment failures