產品目錄

產品情報 »  產品目錄  » 真空設備(真空發生器/真空吸盤/其他)  » 真空過濾器

真空過濾器

真空用過濾器 AFJ

    ・可事先預防真空機器的故障!
    ・過濾度:5, 40, 80μm
    ・大流量:max.660L/min(ANR)
    ・透過濾芯洗淨,可重複利用
    ・可去除水滴
    ・利用透明性杯體保護罩,覆蓋於杯體全身
系列連接口徑推薦流量
L/min (ANR)
過濾度
AFJ1/8,1/4,3/8,1/2180,380,6605,40,80

產品特點

■Prevents vacuum equipment trouble!
■Better environmental resistance with 2 layer construction

The bowl is covered with a transparent bowl guard!

■Variations




■2 types are available for different applications.
■Selectable filtration rating



■Easy to handle

The element and the bowl are in one piece.
Replacement can be done in hand.

■Superior visibility: 360°

Use of a transparent bowl guard makes it possible to check the element inside the case from the entire periphery.

■Metal related corrosion does not occur.

Resin body does not rust.

■Application Examples

Go Top