產品目錄

產品情報 »  產品目錄  » 開關/感測器/控制器  » Auto Switches for Rotary Actuators and Air Grippers

Auto Switches for Rotary Actuators and Air Grippers

IO-Link Compatible 2 in 1 Auto Switch D-MH2□

    ・Outputs process data according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.
    ・Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
    ・Detection position setting can be done away from the actuator.
    ・Process data output (–1000 to 1000)
     Can also be used with the 2 in 1 auto switch single unit if there is
     an IO-Link master
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • IO-Link Compatible 2 in 1 Auto Switch D-MH2□
    說明書
    Series Type 查看搜尋結果
    D-MH2□IO-Link compatible
    2 in 1 auto switch
    查看搜尋結果
  • IO-Link Compatible 2 in 1 Auto Switch D-MH2□
    自我宣告書
    Series Type 查看搜尋結果
    D-MH2□IO-Link compatible
    2 in 1 auto switch
    查看搜尋結果
SeriesTypeNumber of set pointsOutput type
D-MH2□IO-Link compatible
2 in 1 auto switch
2 points
3 points
NPN output
PNP output

磁簧開關 D

系列磁簧開關的種類內容
D Series無接點磁簧開關一般(泛用)型2色顯示式
附診斷輸出2色顯示式
耐水性向上品・2色顯示式
附計時器
D Series有接點磁簧開關一般(泛用)型2色顯示式

Analog Auto Switch and Display Sensor Monitor D-MH1□

    ・Outputs the analog voltage according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.
     Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
    ・Detection position setting can be done away from the actuator.
    ・Analog voltage output (1 to 5 V)
     ・Can also be used with the analog auto switch single unit
    ・Reduced setting labor
     ・No need to fine-tune the switch mounting position
     ・Easy adjustment even in narrow places and on moving parts
    ・Improved productivity
     ・Gripper fully open → gripping → gripping failure detection
     ・Detection of gripper finger wear
     ・Minimized lead wire disconnection risk
SeriesTypeDescription
D-MH1AD(V)Analog auto switchAnalog output sensor (1 to 5 V)
D-MH1BNSensor monitorDisplay sensor monitor, NPN 2 outputs
D-MH1BPSensor monitorDisplay sensor monitor, PNP 2 outputs

旋鈕磁簧開關 D

    ・一個磁簧開關,可輕易的判別工作物
    ・最小調整檢測幅度0.5mm
    ・可對應氣壓缸的短行程
      一個磁簧開關,可檢測突出端、返回端的位置
      短行程,可使用在不可安裝2個磁簧開關的場合
系列種類安裝方法
D-M9K感測器部直接安裝(圓溝)
D-Y7K感測器部直接安裝(角溝)
D-F7K感測器部導軌安裝
D-R□K放大器部-

Go Top