產品目錄

產品情報 » 旋轉缸/氣壓夾爪  » 平行開閉型氣壓夾爪

平行開閉型氣壓夾爪

Environment Resistant Made to Order 

    ・Seal material and grease have been changed so that the product can be
     used at temperatures between −10 up to 100°C.
    ・Dustproof and dripproof (-X77, -X78)
    ・Anti-corrosive measures (-X81)
  • Environment Resistant Made to Order 
    型 式 名 称 ダウンロード
ModelDescription
-X4Heat resistance (–10 to 100 °C)
-X77A, -X77BDust cover adhesion (Powerful adhesive used)
-X78A, -X78BDust cover caulking (Silicone caulking agent used)
-X81A, -X81BAnti-corrosive treatment of finger