產品目錄

產品情報 » 旋轉缸/氣壓夾爪  » 平行開閉型氣壓夾爪

平行開閉型氣壓夾爪

Air Gripper with Finger Changer Function MHF2-X7076A

    ・Automatic tool changer unit for robots
    ・The wiring and piping are bundled together in the body of the air gripper (robot side).
    ・Improves electric contact during tool changes, reduces air leakage due to defective piping connections, etc.
    ・Various workpieces can be handled by a single robot.
     Increased productivity due to reduced attachment replacement and positioning work
    ・Overall length: Reduced by 82% or more
    ・Weight: Reduced by 69% or more (485 g → 150 g)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
TypeSeriesCylinder bore size (mm)
With finger changer functionMHF2-X7076A8

產品特點

Automatic tool changer unit for robots The wiring and piping are bundled together in the body of the air gripper (robot side).

Improves electric contact during tool changes, reduces air leakage due to defective piping connections, etc.

Various workpieces can be handled by a single robot. Increased
productivity due to reduced attachment replacement and positioning work

  • Overall length: Reduced by 82% or more

  • Weight: Reduced by 69% or more (485 g → 150 g)

    (Compared with the existing model (MA210 + MHF2), size o8)

Configured for improved function and easier maintenance

Mounting is possible from 2 directions.

Working Principle

Go Top