產品情報 » 旋轉缸/氣壓夾爪
» 協作式機器人用氣壓夾爪
協作式機器人用氣壓夾爪
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-HC10/HC10DT
for the YASKAWA Electric Corporation MOTOMAN-HC
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-JMHZ2-Robot-Y.jpg)
-
・Compact, lightweight product with high gripping force due to air operation
・1 air supply tube and the electric wiring can be operated simply by connecting the annex cable.
・Integrated solenoid valve, speed adjustment mechanism, and auto switch
・High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
・A split protective cover for easy air gripper maintenance
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-HC10 JMHZ2-16D-X7400B-HC10DT | 16 |
產品特點
Air Gripper Unit for Collaborative Robots
![](/assets/newproducts/en-jp/jmhz2-x7400b-hc10/images/01.jpg)
Compact, lightweight product with high gripping force due to air operation
High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
Operate by simply connecting 1 air supply tube and an electrical wiring connector.
Integrated solenoid valve, speed adjustment mechanism, and auto switch
A split protective cover for easy air gripper maintenance
Allows you to maintain the air gripper without removing the user-specific attachment
Component Parts
![](/assets/newproducts/en-jp/jmhz2-x7400b-hc10/images/02.jpg)
Characteristics
![](/assets/newproducts/en-jp/jmhz2-x7400b-hc10/images/03.jpg)
Dimensions
![](/assets/newproducts/en-jp/jmhz2-x7400b-hc10/images/04.jpg)