產品情報 » 旋轉缸/氣壓夾爪
» 協作式機器人用氣壓夾爪
協作式機器人用氣壓夾爪
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-JMHZ2-Robot-M.jpg)
-
・Compact, lightweight product with high gripping force due to air operation
・High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
・Integrated solenoid valve, speed adjustment mechanism, and auto switch
・A split protective cover for easy air gripper maintenance
・Standards: ISO 9409-1-31.5-4-M5
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-ASSISTA | 16 |
產品特點
Air Gripper Unit for Collaborative Robots
![](/assets/newproducts/en-jp/jmhz-assista/images/01.jpg)
Compact, lightweight product with high gripping force due to air operation
High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision (Compared with the same size of the existing MHZ2)
Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
Integrated solenoid valve, speed adjustment mechanism, and auto switch
A split protective cover for easy air gripper maintenance
Allows you to maintain the air gripper without removing the user-specific attachment
Component Parts
![](/assets/newproducts/en-jp/jmhz-assista/images/02.jpg)
Characteristics
![](/assets/newproducts/en-jp/jmhz-assista/images/03.jpg)
Dimensions
![](/assets/newproducts/en-jp/jmhz-assista/images/04.jpg)