產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
靜電消除器
靜電消除器/噴嘴型 IZN10E
系列 | 離子發生方式 | 補正電壓(離子平衡) |
---|---|---|
IZN10E | 電暈放電式 | 省能源噴嘴 ±10 V以內 大流量噴嘴 ±15 V以內 |
產品特點
■Application Examples
The nozzle type can be selected according to the application.
Short range static neutralization: Energy saving nozzle
Long range static neutralization: High flow rate nozzle
■A high voltage power supply cable is not required.
A high voltage power supply is built in to the product; therefore, an external high voltage power supply or high voltage power supply cable is not required.
■Easy maintenance
- Can be disassembled into 3 parts Tools are not required for the installation or removal of the assembly.
- It is possible to conduct maintenance on the emitter without removing the body.
- There is no need to readjust the nozzle angle when the ionizer is restarted.
Maintenance warning function
· Monitors emitter contamination and wear continuously
· Notification of abnormalities via LED and output signal
· Detects optimal maintenance time
· Reduced maintenance labor
■Intermittent control timer Related product
Air saving IZE110-X238
A digital timer that can control the ON/OFF switches of valves, etc.
Intermittent ion discharge reduces air consumption.
■Nozzle variations Made to order